Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for Schmalz 2-circuit console
Attribute | Value |
---|---|
B | 50 mm |
H | 50 mm |
H2 | 17 mm |
L | 120 mm |
L1 | 145 mm |
L2 | 23 mm |
Attribute | Value |
---|---|
Weight | 0.60 kg |
Ordering information: VCBL-K2 120x50x50 L
The vacuum block VCBL-K2 is delivered assembled. The product consists of:
Available spare parts: suction plate (top), wearing parts set, suction plate (bottom), sealing frame, friction plate, spare parts set with steel inserts
Available accessories: Suction plate foam rubber