Schmalz

Mechanical Clamps VCMC-G-QUICK

Clamping range 10 mm to 100 mm · With quick adjustment

Go directly to the products

Triangular clamping disc with tool-free quick adjustment enables shortest set-up times

Clamping force of 700 N ensures safe clamping even with narrow workpieces

No additional medium required, as the clamp can be activated via operating vacuum of the CNC machining centre

Special friction materials on the clamping disc and clamping surface ensure a secure hold even with high machining forces

Can be used for a wide range of workpieces thanks to its very large clamping range

Design
  • Triangular clamping disc (1) is adjustable in clamping height and contact surface on the workpiece without tools and is lowered by activating the vacuum
  • Friction material (2) for optimizing lateral force absorption
  • Main body (3) made of aluminum with hose connections for connecting the vacuum
  • Changeable sealing frame as interface (4) to the flat table for fixing the clamp by vacuum
Technical Data
  • Clamping system for vacuum flat tables
  • For frames and window profiles
  • Pre-fixation by vacuum
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Height H
Industry sector

1 - 1 from 1 results

VCMC-G-QUICK 170x135x100 10-100

Part no.: 10.01.12.04759

Mechanical clamp for narrow and frame parts, for smooth tables

ShapeQUICK
Dimension (LxW)170x135
Height H100 (mm)
Stroke Z10 (mm)
Clamping range [mm]10.0 ... 100.0 mm

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart