Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Basic ejector with maximum suction capacity
Attribute | Value |
---|---|
L | 195 mm |
B | 85 mm |
H | 68 mm |
Attribute | Value |
---|---|
Category | Pneumatic vacuum generation |
Ordering information: SEM 100 SDA
Multi-stage ejector SEM is delivered as a ready to connect product.
Available spare parts: silencer
Available accessories: vacuum gauge, vacuum switch