Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Suction cup connection strip
Length L | 134 mm |
Width B | 25 mm |
Height H | 56 mm |
Suct. cups | Bellows suct. cup SPB2 |
Diameter Ds | 40 mm |
with | Filter |
Attribute | Value |
---|---|
B | 25 mm |
Ds | 40 mm |
H | 56 mm |
L | 134 mm |
Suction cup type | Bellows suct. cup SPB2 |
Ordering information: SA-LEIST 134x25 SPB2-40P-F 3S