• Universal gripper for handling workpieces of different sizes, geometries, materials and surfaces
  • Handling of the workpieces from different pickup positions
  • Handling of porous workpieces and workpieces with cutouts
  • Suitable for fully automated applications
Product Highlights
  • Slim area gripping system with 60 mm width enables use in confined work areas
  • High effective lift capacity due to modular lightweight design
  • Low operating costs with high operational reliability due to particularly energy-efficient vacuum generation (installed in FXP-60)
  • High-performance sealing foam with excellent sealing and long service life
  • Sealing foam with quick-change adhesive film for effortless replacement without time-consuming cleaning
Area Gripping Systems FXP-60/FMP-60
  • Aluminum base section (1) with lateral T-slots for sensors; different gripper lengths possible
  • Connection pipe (2) for external vacuum generation or compressed air connection (3) for included multi-stage ejector
  • Gauge (4)
  • Sealing plate (5)
  • Integrated or external vacuum generation
  • Width: 60 mm
  • Sealing element: sealing foam
The matching documentation for this product is available in this section.

Documents

Language

Filter by