Hose clamp for securing wire-reinforced hoses
Attribute | Value |
---|---|
d1 | 45 mm |
d2 | 50 mm |
L | 18 mm |
Attribute | Value |
---|---|
Clamping range | 45.0 ... 50.0 mm |
Material | Steel |
Weight | 22 g |
Product family | SSB / SSD |
Ordering information: SSD 45-50 ST-VZ
Hose clamp SSB / SSD is delivered in the desired diameter.
Available accessories: cap