• Holder for mounting suction cups on tooling beams
  • For vacuum suction cups with connectors for G, NPT and M threads and right-angled adapters
  • For decentralised vacuum generators with high blow-off capacity, therefore ideal for use in press shop applications
  • Suitable for use in existing systems with decentralized vacuum generators of the type SEAC due to the uncomplicated integration of the holder
Configurable holder HT-SG…E
Have you still not found the right holder for your application? Choose between a variety of connections, generators, suction cups, vacuum and pressure switches and connectors and configure your own holder.
Product Highlights
  • Flexible use on tooling traverses, fast exchange and short set-up times
  • Thanks to lightweight aluminium construction suitable for dynamic processes and high throughputs
  • Versatile use for vacuum suction cups with various G, NPT, M threads and rectangular adapters (quick-change system)
  • Customer-specific configuration, including decentralised vacuum generators, sensors and suction cups
Holders for Suction Cups HT-SG E
  • Version HT-SG...E (external vacuum generation)
  • Connection for tooling beams: Ball (A3: ø 28.5 mm; A5: ø 32 mm) or "Apple-Core" cylinder (A2: ø 19 mm) (1)
  • Connection for vacuum suction cups (2), vacuum switches and decentralized vacuum generator of type SEAC (3)
  • Optional: Connection for external vacuum generator (3) instead of vacuum generator type SEAC
  • Mounts for vacuum suction cups with connections for G, NPT and M threads and right-angled adapters
  • Mountings for decentralized vacuum generators
The matching documentation for this product is available in this section.

Documents

Language

Filter by