SXT-QC-CON-60-F-6

Part no.: 10.07.13.00016

Robot Quick-change bayonet for Round Toolings

ShapeFemale
Number of connections6
MaterialAluminum
Nominal size60 mm
SXT-QC-CON-60-F-6
Attribute Value
B 120 mm
B1 165 mm
d 11 mm
G1 G1/8"-F
H 120 mm
L 189 mm
L1 210.70 mm
L2 15 mm
X1 90 mm
Y1 90 mm
Attribute Value
Material Aluminum
Shape Female
Number of connections 6
Weight 4.86 kg
Product family SXT

Ordering information: SXT-QC-CON-60-F-6

The robot quick-change bayonets SXT-QC-CON are delivered as a ready-to-connect product.
The following ordering steps are necessary to obtain a complete quick-change system:

  • Robot quick-change bayonet of type SXT-QC-CON M (tooling connection)
  • Robot quick-change bayonet of type SXT-QC-CON F (robot connection)

Important: Pipe diameter and number of pneumatic feed-throughs must match.

 

Available accessories: plug-in screw unions STV-GE