SXT-RF-CL-160-60

Part no.: 10.07.13.00005

Robot-Flange with tube clamps for round toolings

Length L460 mm
MaterialAluminum
Pitch diameter D mk160 mm
Construction usePipe 1 x 60
SXT-RF-CL-160-60
Attribute Value
D 200 mm
D2 100 mm
Dmk 160 mm
d 60 mm
d1 11.50 mm
d2 10 mm
H1 135 mm
H2 93 mm
H3 3 mm
L 460 mm
X1 360 mm
Attribute Value
Material Aluminum
Weight 6.20 kg
Product family SXT-RF-CL

Ordering information: SXT-RF-CL-160-60

The robot flanges with clamping SXT-RF-CL are delivered as a ready-to-connect product.

 

Available accessories: Pipes SXT-RT