Phase-out article
  • Electronic vacuum and pressure switch for system monitoring of vacuum and pressure systems
  • Optimization of cycle times and regulation circuits to increase efficiency of systems
  • For use in all areas of automated handling
Vacuum and Pressure Switches VSi

The product family Vacuum and Pressure Switches VS-V/P-D phases out and is still available until 12-31-2023

Beginning on this date, items in this product family can no longer be ordered.
Alternate family (see picture): Vacuum and Pressure Switches VSi

Product Highlights
  • Electronic vacuum and pressure switch with digital display and two separate switching outputs
  • Switching point and hysteresis can be programmed customer-specific via keypad
  • Upper and lower limit value can be retrieved via two programmable digital outputs
  • Further special functions programmable
  • Electronic vacuum and pressure switch in a robust polycarbonate housing
  • Connection with G1/8" male thread; additional M5 female thread
  • 3-digit display and foil keypad on the front for adjustment of the settings
  • Integrated LED for indication of the switching state
  • Supply voltage via 4-pin M8 screw connector
  • Compact construction and low weight
  • Electronic vacuum and pressure switch
  • Measuring range: from -1 to 10 bar
  • Switching function: PNP, NPN

Documents

Choose language

Filter by