Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector "MEGA PUMP" with power blow-off function
Nozzle diameter | 2 mm |
Suction rate (max.) | 116 l/min |
Air consumption suction | 190 l/min |
Pressure range (operating pressure) | 5.0 ... 6.0 bar |
Control valve | Normally closed |
construction shape compact ejectors | With blow-off system |
Function | electr. air-saving function |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SMPi 20 NC RD M12-5
Attribute | Value |
---|---|
B | 22 mm |
d | 5.50 mm |
G1 | G1/4"-F |
G2 | G3/8"-F |
H | 54 mm |
H1 | 167 mm |
H2 | 58.50 mm |
H3 | 20.10 mm |
L | 112.50 mm |
L2 | 37.50 mm |
X1 | 49.50 mm |
X2 | 69.50 mm |
Y1 | 12 mm |
Attribute | Value |
---|---|
Nozzle diameter | 2 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 116 l/min |
Control valve | Normally closed |
Suction rate (max.) | 4.10 cfm |
Product family | SMP |
Product recommendations, accessories and spare parts
Ordering information: SMP 20 NC AS RE
Compact ejector SCP is delivered as a ready to connect product (without connection cable).
Available spare parts: silencer box, filter element
Available accessories: connection cable, connection plug