Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Compact ejector with integrated functions
Nozzle diameter | 1 mm |
Suction rate (max.) | 37 l/min |
Air consumption suction | 53 l/min |
Pressure range (operating pressure) | bar |
Control valve | Normally closed |
construction shape compact ejectors | With blow-off system |
Function | electr. air-saving function |
Beginning on this date, the item can no longer be ordered.
Alternative item (see picture):
SCPS 10 G02 NC M12-5 PNP
Attribute | Value |
---|---|
B | 20.20 mm |
d | 4.50 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
H | 42.20 mm |
H1 | 147.50 mm |
H2 | 36.50 mm |
H3 | 15 mm |
L | 71.50 mm |
L2 | 7 mm |
X1 | 41.50 mm |
X2 | 58.50 mm |
Y1 | 12 mm |
Attribute | Value |
---|---|
Nozzle diameter | 1 mm |
Degree of evacuation | 85 % |
Suction rate (max.) | 37 l/min |
Control valve | Normally closed |
Suction rate (max.) | 1.31 cfm |
Product family | SCP |
Product recommendations, accessories and spare parts
Ordering information: SCP 10 NC AS RE
Compact ejector SCP is delivered as a ready to connect product (without connection cable).
Available spare parts: silencer box, filter element
Available accessories: connection cable, connection plug