Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Dust filter
Attribute | Value |
---|---|
B2 | 214 mm |
D2 | 100 mm |
H | 335 mm |
L | 445 mm |
L1 | 829 mm |
L2 | 384 mm |
X1 | 280 mm |
Product recommendations, accessories and spare parts
Ordering information: STF 100 P 12 SSB