Vacuum Blower for high suction rate

Efficient
New
Suction rate470 m³/h
Suction rate (60 Hz)470 m³/h
Vacuum (60 Hz)290 mbar
Rated power 60 Hz4.8 kW
ConstructionIE3:US/CAN
Voltage at 60HzD230/Y460V
PermissionIE3/UL/CSA
withElectro-pneumatic reversing
Weight74.5 kg
SB 470 290 4.8 IE3-TYP2 ER
Attribute Value
B 452 mm
B1 505 mm
d 13 mm
G1 G2-1/2"-M
H 504 mm
H2 134 mm
L 863 mm
X1 435 mm
Y1 446 mm
Attribute Value
Max. vacuum 290 mbar
Protection type IP IP 55
Weight 74.50 kg
Voltage at 60Hz D230/Y460V
Permission IE3/UL/CSA

Documents

Choose language

Ordering information: SB 470 290 4.8 IE3-TYP2 ER

Vacuum blower SB with electro-pneumatic reversing is delivered as a ready to connect product.

 

Available accessories: silencer box, filter