Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum Blower for high suction rate
Suction rate (50 Hz) | 510 m³/h |
Suction rate (60 Hz) | 610 m³/h |
Vacuum (50 Hz) | 200 mbar |
Vacuum (60 Hz) | 175 mbar |
Rated power 50 Hz | 4 kW |
Rated power 60 Hz | 4.8 kW |
Construction | IE3:JPN/KOR/BRA |
Voltage at 50Hz | D200V/Y350V ±10 % |
Voltage at 60Hz | D220V/Y380-400V ±10% |
with | Electro-pneumatic reversing |
Weight | 83 kg |
Attribute | Value |
---|---|
B | 496 mm |
B1 | 507 mm |
d | 13 mm |
G1 | G2-1/2"-M |
H | 573 mm |
H2 | 134 mm |
L | 860 mm |
X1 | 435 mm |
Y1 | 446 mm |
Attribute | Value |
---|---|
Suction rate (50 Hz) | 510 m³/h |
Max. vacuum | 200 mbar |
Rated power 50 Hz | 4 kW |
Protection type IP | IP 55 |
Weight | 83 kg |
Voltage at 50Hz | D200V/Y350V ±10 % |
Voltage at 60Hz | D220V/Y380-400V ±10% |
Product family | SB-ER |
Ordering information: SB 510 200 4 IE3-TYP3 ER
Vacuum blower SB with electro-pneumatic reversing is delivered as a ready to connect product.