Bellows Suction Cups FSGAO (1.5 Folds)

  • Oval bellows suction cup with 1.5 folds for use in multi-shift operations with very short cycle times
  • Handling of oiled or curved, elongated sheets (profiles, pipes) or stamped and body parts
  • Handling of cardboards, wood and similar materials under rough operating conditions
  • Handling of workpieces with extremely abrasive surfaces such as rough cardboard sheets
Product Highlights
  • Highly tear resistant material Vulkollan VU1 withstands enormous stress
  • Insensitive to oils thanks to good chemical resistance
  • Minimal abrasion (approx. 10 - 12 mm³ according to DIN 53516) allows up to 20 times longer service life than standard NBR
  • 1.5 folds ensure high suction force and effective damping of sensitive workpieces
Bellows Suction Cups FSGAO (1.5 Folds)
  • Suction cup FSGAO, consisting of suction cup FGAO (Vulkollan VU1) with 1.5 folds (3) and connection plate (1)
  • Connection plate screwed (2) to suction cup and capable of handling very heavy loads
  • The suction cup can be replaced separately when worn
  • Dimensions: 95 x 40 and 140 x 65 mm
  • Material: VU1
  • Connection plate screwed to elastomer part
The matching documentation for this product is available in this section.

Documents

Language

Filter by