Flat suction cup (oval) for long and also curved workpieces

Dimensions (LxB)75 x 25
Suction cup materialHigh temp material HT1
Material hardness [Shore A]60 Shore A
Material propertynon-marking
Nipple materialAluminum
ConnectionG1/4"-M
SGON 75x25 HT1-60 G1/4-AG
Attribute Value
Bmax(S) 27.50 mm
Bs 25 mm
dn 3.50 mm
G1 G1/4"-M
H 26 mm
LG1 10 mm
Lmax(S) 77 mm
Ls 75 mm
SW1 17 mm
Z (Stroke) 2.80 mm
Attribute Value
Suction force (-600mbar) 78.30 N
Volume 5.86 cm³
Curve radius (min) (convex) 30 mm
Hose diameter (empf.) d 6 mm
Dimensions (LxB) 75 x 25
Number of folds 0
Suction cup material High temp material HT1
Material hardness [Shore A] 60 Shore A
Weight 26.90 g
Product family SGON

Ordering information: SGON 75x25 HT1-60 G1/4-AG

Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGO – elastomer part, available in various dimensions (LxW) and materials
  • Connection nipple of type SA-NIP – available with various threads
  • Cups of the size 24 x 8 mm and larger are delivered with a two-ear clamp


Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp