Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Attribute | Value |
---|---|
Dmax(S) | 66.40 mm |
Ds | 60 mm |
dn | 5.10 mm |
G1 | G1/4"-M |
H | 22 mm |
LG1 | 10 mm |
SW1 | 17 mm |
Z (Stroke) | 5.50 mm |
Attribute | Value |
---|---|
Pull-off force | 140 N |
Volume | 12.70 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (empf.) d | 6 mm |
Size | 60 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 38.60 g |
Product family | SUF |
Number of folds | 0 |
Ordering information: SUF 60 SI-55 G1/4-AG