SUF 40 NBR-55 G1/8-IG

Part no.: 10.01.01.14094

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 Shore A
Vacuum connectionG1/8"-F
SUF 40 NBR-55 G1/8-IG
Attribute Value
Dmax(S) 44 mm
Ds 40 mm
dn 6.10 mm
G1 G1/8"-F
H 30 mm
LG1 8 mm
SW1 17 mm
Z (Stroke) 4 mm
Attribute Value
Suction force (-600mbar) 61 N
Pull-off force 61 N
Volume 3.80 cm³
Curve radius (min) (convex) 50 mm
Hose diameter (rec.) d 4 mm
Size 40
Suction cup material Nitrile rubber NBR
Material hardness [Shore A] 55 Shore A
Weight 18.90 g
Product family SUF
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 40 NBR-55 G1/8-IG

Suction cup SUF (elastomer part + connector) is delivered assembled.

Available spare parts: suction cup SUF, connector SC