Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimensions (LxB)95 x 40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]45 Shore A
Nipple materialSteel
ConnectionM10-AG
SAOG 95x40 NBR-45 M10-AG
Attribute Value
Bmax(S) 46 mm
Bs 40 mm
dn 4 mm
G1 M10-M
H 27.50 mm
LG1 10 mm
Lmax(S) 102 mm
Ls 95 mm
SW1 16 mm
Z (Stroke) 6 mm
Attribute Value
Suction force (-600mbar) 165 N
Lateral force 97 N
Lateral force (oily surface) 68 N
Volume 26.90 cm³
Curve radius (min) (convex) 25 mm
Hose diameter (empf.) d 4 mm
Dimensions (LxB) 95 x 40
Suction cup material Nitrile rubber NBR
Weight 47.20 g
Number of folds 0
Product family SAOG

Ordering information: SAOG 95x40 NBR-45 M10-AG

Suction cup SAOG, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.