Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bellows suction cup (round) for very uneven workpieces flexible workpieces
Size | 15 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Material characteristics | FDA-compatible |
Attribute | Value |
---|---|
Dmax(S) | 16 mm |
Ds | 15 mm |
d2 | 4.70 mm |
dn | 4.10 mm |
G1 | G1/8-AG |
LG1 | 7.50 mm |
H | 22 mm |
SW1 | 14 mm |
Z (Stroke) | 4 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 1 N |
Volume | 0.80 cm³ |
Size | 15 |
Number of folds | 1.50 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 5.30 g |
Product family | SFB1 |
Ordering information: SFB1 15 SI-55 G1/8-AG
The suction cup SFF / SFB1 (elastomer part + connection nipple) is supplied assembled.
Available spare parts: suction cup SFF / SFB1, connection nipple SC