Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Solenoid valve EMVP for vacuum, pneumatic pilot control
Nominal size | 5 mm |
Voltage DC | 24V - DC |
Function | 3/2-way valve |
Control valve | Normally closed |
Connecting thread | G1/8"-F |
Pressure range (operating pressure) | -0.95 ... 0.00 bar |
Nominal flow rate | 3 m³/h |
Weight | 0.11 kg |
Attribute | Value |
---|---|
B | 15 mm |
B2 | 15 mm |
d | 4.30 mm |
G1 | G1/8"-F |
G2 | G1/8"-F |
G3 | G1/8"-F |
G4 | M5-F |
H | 88.40 mm |
H2 | 19.50 mm |
H3 | 12 mm |
H4 | 27 mm |
L | 32 mm |
L1 | 37 mm |
X1 | 23 mm |
Y1 | 15 mm |
Attribute | Value |
---|---|
Nominal size | 5 mm |
Nominal flow rate | 3 m³/h |
Control valve | Normally closed |
Nominal flow rate | 50 l/min |
Power consumption DC | 1 W |
Voltage DC | 24V - DC |
Closing time | 19 ms |
Weight | 0.11 kg |
Product family | EMVP |
Ordering information: EMVP 5 24V-DC 3/2 NC
Solenoid valve EMVP is delivered as a ready-to-connect product.
Available accessories: venting filter, connection cable for solenoid valves, socket with M12 connection