RMQC 31.5 ABB IOL M12-12 MATCH

Part no.: 10.08.09.00022

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Pitch diameter D mk31.5 mm
forABB Robotics
TypeABB IRB1100
Inputs/outputsIO-Link
Electrical connectionMale connect M12,12 pol
ConstructionQuick-change system MATCH
RMQC 31.5 ABB IOL M12-12 MATCH
Attribute Value
D 75 mm
d 5.30 mm
D2 20 mm
Dmk 31.50 mm
G1 M12-M
G2 M7-F
G3 M3-F
G4 M4-F
H 33 mm
H1 36 mm
Lk 450 mm
Attribute Value
Construction Quick-change system MATCH
for ABB Robotics
Type ABB IRB1100
Shape mounting elements Fluid channel closed
Number of load cycles 100000
Inputs/outputs IO-Link
Electrical connection M12-12
Force axial (max) 500 N
Moment (Y) 40 Nm
Axle offset max 1 mm
Tightening force 50 N
Dissolving power 0 N
with E-transfer electr / pneum
Operating temperature 5 ... 60 °C
Weight 390 g
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: RMQC 31.5 ABB IOL M12-12 MATCH

The RMQC quick-change module is supplied ready for connection.

Suitable vacuum generator must be ordered separately.