Schmalz

Vacuum / Compressed Air Hoses VSL

Material PA, PE, PU, PVC

Go directly to the products

Vacuum hoses with clear diameter from 2 to 75 mm to optimize evacuation time and flow resistance

Wide range of materials for every application

Design
  • Vacuum hoses made of PVC, PU, PA and PE, some in the form of a hard PVC spiral (PS), with a wire spiral (DS) or a textile layer (G)
Technical Data
  • External/internal diameters from 4/2 to 87/75
  • Material: PA, PE, PU, PVC
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Internal diameter d
Outside diameter D
Material hose
Operating temperature
Product family
Labeling
Industry sector

1 - 10 from 37 results

VSL 6-4 PU MI-TR

Part no.: 10.07.09.00002

Hose for vacuum and compressed-air systems

Outside diameter D6 (mm)
Internal diameter d4 (mm)
Length max.500 (m)
Material hosePU
Bending radius min.35 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-20 ... 90 °C
ColorMilky-transparent
  • NEW
VSL 8-6 PU MI-TR

Part no.: 10.07.09.00003

Hose for vacuum and compressed-air systems

Outside diameter D8 (mm)
Internal diameter d6 (mm)
Length max.500 (m)
Material hosePU
Bending radius min.45 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-35 ... 60 °C
ColorMilky-transparent
  • NEW
VSL 10-7 PU MI-TR

Part no.: 10.07.09.00084

Hose for vacuum and compressed-air systems

Outside diameter D10 (mm)
Internal diameter d7 (mm)
Length max.50 (m)
Material hosePU
Bending radius min.60 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-40 ... 85 °C
ColorMilky-transparent
  • NEW
VSL 8-6 PE BL

Part no.: 10.07.09.00015

Compressed-air hose

Outside diameter D8 (mm)
Internal diameter d6 (mm)
Length max.100 (m)
Material hosePE
Pressure range (operating pressure) [bar] bar
Operating temperature °C
Colorblue
  • NEW
VSL 10-7 PE MI-TR

Part no.: 10.07.09.00083

Hose for vacuum and compressed-air systems

Outside diameter D10 (mm)
Internal diameter d7 (mm)
Length max.50 (m)
Material hosePE
Bending radius min.60 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-30 ... 70 °C
ColorMilky-transparent
  • NEW
VSL 12-9 PU MI-TR

Part no.: 10.07.09.00037

Hose for vacuum and compressed-air systems

Outside diameter D12 (mm)
Internal diameter d9 (mm)
Length max.50 (m)
Material hosePU
Bending radius min.70 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-20 ... 90 °C
ColorMilky-transparent
VSL 4-2 PE BL

Part no.: 10.07.09.00013

Compressed-air hose

Outside diameter D4 (mm)
Internal diameter d2 (mm)
Length max.100 (m)
Material hosePE
Pressure range (operating pressure) [bar] bar
Operating temperature °C
Colorblue
VSL 41-35 PVC-PS GR

Part no.: 10.07.09.00010

Hose for vacuum and compressed-air systems

Outside diameter D41 (mm)
Internal diameter d35 (mm)
Length max.50 (m)
Material hosePVC with PVC-spiral
Bending radius min.65 (mm)
Pressure range (operating pressure) [bar]-0.50 ... 0.50 bar
Operating temperature-20 ... 70 °C
Colorgrey
VSL 15-9 PVC-G KL-TR

Part no.: 10.07.09.00005

Compressed-air hose

Outside diameter D15 (mm)
Internal diameter d9 (mm)
Length max.50 (m)
Material hosePVC with tissue
Pressure range (operating pressure) [bar] bar
Operating temperature °C
ColorClear-transparent
VSL 21-12 PVC-G KL-TR

Part no.: 10.07.09.00006

Compressed-air hose

Outside diameter D21 (mm)
Internal diameter d12 (mm)
Length max.50 (m)
Material hosePVC with tissue
Pressure range (operating pressure) [bar] bar
Operating temperature °C
ColorClear-transparent

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart