Schmalz

Accessories Needle Grippers SNG-AP

Go directly to the products

Universally applicable, since tooling connection is possible on different sides of the gripper

Fast, reliable adaptation to a wide variety of workpieces thanks to standardized connection options

Retrofittable sensor transmits status information (needles extended or retracted) to control system

Design
  • HTS holder system: Bolts with slot Ø 19 mm or ball Ø 28.5 mm
  • Mounting plate: 38x15x11.5 mm, G1/4" female thread
  • Sensor set for both end positions with M12 plug connector
  • Plug-in screw union in swiveling angular design for 6 mm hose diameter
Technical Data
  • Components for connection of pneumatic needle grippers SNG-AP
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector
Product family

1 - 8 from 8 results

HTS-A3 SNG AP/AE OP

Part no.: 10.01.29.00619

Holder system

Pressure range (operating pressure) [bar] bar
Length L38 (mm)
Width B15 (mm)
Height H9.4 (mm)
Utilization designNeedle gripper
SizeAP/AE
HTS-A2 SNG AP/AE OP

Part no.: 10.01.29.00622

Holder system

Pressure range (operating pressure) [bar] bar
Length L38 (mm)
Width B15 (mm)
Height H9.4 (mm)
Utilization designNeedle gripper
SizeAP/AE
SET SNG AP-Sensor

Part no.: 10.01.29.00400

Retrofit kit

Utilization designNeedle gripper
SizeAP-Sensor
containsSensor + mounting material
VSL 6-4 PU MI-TR

Part no.: 10.07.09.00002

Hose for vacuum and compressed-air systems

Outside diameter D6 (mm)
Internal diameter d4 (mm)
Length max.500 (m)
Material hosePU
Bending radius min.35 (mm)
Pressure range (operating pressure) [bar]-0.95 ... 10.00 bar
Operating temperature-20 ... 90 °C
ColorMilky-transparent
BEF-PL 38x15x11.5 G1/4-IG SNG

Part no.: 10.01.29.00403

Mounting plate

Pressure range (operating pressure) [bar] bar
Length L38 (mm)
Width B15 (mm)
Height H11.5 (mm)
Thread G1G1/4"-F
Utilization designNeedle gripper
SCHR 4762 M4x8 ST-8.8 VZ

Part no.: 20.01.02.00262

Machine screw

Length L8 (mm)
Thread GM4
MaterialSteel
STV-GE M5-AG 6

Part no.: 10.08.02.00201

Push-in Fitting, straight

Thread G1M5-M
Outer hose diameter6 (mm)
MaterialBrass
Operating temperature-20 ... 80 °C
Outside diameter D9.9 (mm)
Length L18.8 (mm)
STV-W M5-AG 6

Part no.: 10.08.02.00296

Push-in Fitting, swivelling elbow

Pressure range (operating pressure) [bar] bar
Length L20.8 (mm)
Height H13 (mm)
Thread G1M5-M

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart