Schmalz

Ordering information

The flow gripper SCG for dry food s designed in two parts. In order to receive a complete gripper (flow gripper + suction cup) the following ordering steps are required:

  • Flow gripper (step1) – available for axial or sideways mounting
  • Suction cup (step 2)

Available accessories: plug-in screw union

Please try again later or contact your local contact person.

SAUG-SCG 40 SI-MD-55 602 B

Part no.: 10.01.30.01081

Suction cup (round)

Industries: Food | Packaging

Size40
Height H29 (mm)
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Standard602
Suction cup typeBCG
Product information
Design Data
Design image
Attribute Value
Dmax (N) 39,6  mm
Dmax(S) 42  mm
dn 27  mm
Ds 39,4  mm
G1 M37x1-F
H 29  mm
LG1 5  mm
Z (Stroke) 6,5  mm
Technical Data
Attribute Value
Size 40
Pressure range (operating pressure) [bar] bar
Operating temperature °C
Number of folds 1,5
Weight 19,7  g
Holding force N
Air consumption [m³/h] m³/h
Air consumption l/min
Material hardness [Shore A] 55  Shore A
Suction rate [m³/h] m³/h
Suction rate l/min
Suction cup material Silicone SI metal detectable
Product family SAUG-SCG
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart