Schmalz

Ordering information

The flow gripper SFG is constructed in two parts. To obtain a complete gripper (flow gripper + suction cup), the following ordering steps are necessary:

Flow gripper (step 1) - available for side mounting

Suction cups (step 2)

 

Available spare parts: Flat suction cups FLSA

Please try again later or contact your local contact person.

SAUG-SFG 20 SI-HD-65 B

Part no.: 10.01.30.01141

Food-safe suction cup (round) for dry food

Industries: Food

Size20
Suction cup materialSilicone SI-HD
Material hardness [Shore A]65 (Shore A)
Height H32.5 (mm)
Product information
Design Data
Design image
Attribute Value
B 25  mm
d 12,5  mm
Dmax(S) 25  mm
Ds 21,5  mm
H 32,5  mm
L 36  mm
Z (Stroke) 3  mm
Technical Data
Attribute Value
Suction cup material Silicone SI-HD
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart