Schmalz

Ordering information

Suction cup FSGA (elastomer part + connection nipple) is delivered unassembled (diameters of 33 mm and more are assembled). The delivery consists of:

  • Suction cup of type FGA – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads


Available spare parts: suction cup FGA, connection nipple SA-NIP

Please try again later or contact your local contact person.

FSGA 22 SI-MD-55 G1/8-IG

Part no.: 10.01.06.04207

Bellows suction cup (round) with optimal adaptation to uneven surfaces

Industries: Food | Packaging

Size22
Suction cup materialSilicone SI metal detectable
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Nipple materialAluminum
ConnectionG1/8"-F
Number of folds1.5
Product familyFSGA
Product information
Design Data
Design image
Attribute Value
d2 11,7  mm
Dmax(S) 25  mm
dn 3,5  mm
Ds 21,5  mm
G1 G1/8"-F
H 31  mm
LG1 8  mm
SW1 14  mm
Z (Stroke) 6  mm
Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Technical Data
Attribute Value
Suction cup material Silicone SI metal detectable
Material hardness [Shore A] 55  Shore A
Size 22
Number of folds 1,5
Connection G1/8-IG
Workpiece radius min. (convex) 25  mm
Volume 1,4  cm³
Suction force (-600mbar) 5,7  N
Pull-off force 15,2  N
Hose inner diameter (recom.) d 4  mm
Weight 6,2  g
Product family FSGA
Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and even workpiece surface - they do not include a safety factor Pull-off force: The pull-off force of the versions made of natural rubber is reduced by about 40% Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Product recommendations

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart