FMP-SVK 1036 3R54 SPB2-40P F G60

Part no.: 10.01.38.03092

Vacuum area gripping system for external vacuum generator, with ball check valves

Length L1,036 mm
Width B130 mm
Arrangement3R54
Add. functionFilter
construction shape fittingsStraight
External diameter D60 mm
Weight5.8 kg
Product familyFMP
FMP-SVK 1036 3R54 SPB2-40P F G60
Attribute Value
B 130 mm
B3 21.60 mm
D 60 mm
H 104.80 mm
H1 150.40 mm
H2 55 mm
H3 7.70 mm
H4 5.50 mm
H5 46 mm
L 1036 mm
L2 996 mm
L3 90 mm
Y1 90 mm
Valve type SVK


Note: Vacuum hose with internal diameter equal to dimension D required. See Technical Data -> Shape
Attribute Value
Arrangement 3R54
Number of suction cells 56
Suction force at -250 mbar 600 N
Add. function Filter
Add. function Filter
Weight 5.80 kg
Sealing element Suction Cups
Evacuation rate for pu = -0,25 bar 750 l/min
Product family FMP


For compressed air with 5.5 bar input pressure At -0.25 bar and with the gripper fully covered by a workpiece typical for the application (wooden board with structured surface) The external vacuum generator used must supply at least the specified suction flow (at the vacuum connection piece of the FMP) at -0.25 bar but max. 135 % of the specified suction flow
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: FMP-SVK 1036 3R54 SPB2-40P F G60

  • Integrated control valves at FMP-S (optional)
  • Control of vacuum on/off (24V DC, normally open) and blow off on/off (24V DC, normally closed), as well as hose accumulator preload and blower ventilation function with version FMP-S
  • Integrated in the end cover
  • Electrical connection: M12 plug (4-pole)

 

Available spare parts: sealing foam (DI-PL), suction cup (SPB2)