EVE-TR 250 AC3 IE3-TYP1 F
Part no.: 10.03.01.00327
Oil-free pump with constant suction rate, robust, requires little maintenance
| Current type | Three phase A.C. |
| Sound pressure level at 50 Hz | 77 (dB(A)) |
| Voltage at 50 Hz | D400 V ±10 % |
| Voltage 60 Hz | S071 |
| Voltage at 60 Hz | D460 V ±10 % |
| Suction rate (50 Hz) | 244 (m³/h) |
| Suction rate (60 Hz) | 286 (m³/h) |
| Vacuum (50 Hz) | -800 (mbar) |
| Rated power at 50 Hz | 5.5 (kW) |
| Rated power at 60 Hz | 6.6 (kW) |
| Version | IE3:EU/CN/IND |
| with | Filter |
| Approval | IE3 |
| Weight | 258 (kg) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 644 mm |
| B2 | 116 mm |
| G3 | G2-1/2"-F |
| G5 | M10-F |
| H | 528 mm |
| L | 1 144 mm |
| L2 | 124 mm |
| X1 | 645 mm |
| Y1 | 380 mm |
| Y2 | 190 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 244 m³/h |
| Suction rate (60 Hz) | 286 m³/h |
| Voltage at 50 Hz | D400 V ±10 % |
| Voltage at 60 Hz | D460 V ±10 % |
| Rated power at 50 Hz | 5,5 kW |
| Rated power at 60 Hz | 6,6 kW |
| Supply voltage | AC3 |
| Current type | Three phase A.C. |
| Version | IE3:EU/CN/IND |
| Sound pressure level at 50 Hz | 77 dB(A) |
| Weight | 258 kg |
| Protection type IP | IP 55 |
| Product family | EVE-TR |
Performance Data
Performance Data
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



