Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) f. process- safe handling of smooth or slightly rough surfaces
Size | 35 |
Suction cup material | Silicone SI |
Material characteristics | FDA-compatible |
Material hardness [Shore A] | 55 Shore A |
Attribute | Value |
---|---|
d1 | 17.20 mm |
d | 11 mm |
Dk | 23.30 mm |
Dmax(S) | 39.20 mm |
Ds | 35 mm |
H | 14.90 mm |
H2 | 6.80 mm |
H3 | 9.30 mm |
Z (Stroke) | 3.50 mm |
Attribute | Value |
---|---|
Suction force (-600mbar) | 46 N |
Pull-off force | 46 N |
Volume | 2.40 cm³ |
Curve radius (min) (convex) | 40 mm |
Size | 35 |
Nipple family | SC050 |
Suction cup material | Silicone SI |
Material hardness [Shore A] | 55 Shore A |
Weight | 5.50 g |
Product family | SUF |
Ordering information: SUF 35 SI-55 SC050