Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Bell suction cup (round) for best adaptation to strongly curved surfaces
Size | 80 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Connection | Rectangular adapter |
Number of folds | 0 |
Attribute | Value |
---|---|
dn | 6.75 mm |
Dmax(S) | 92.20 mm |
Ds | 81 mm |
H | 39.20 mm |
L4 | 31.80 mm |
SW1 | 22 mm |
Z (Stroke) | 13.90 mm |
Attribute | Value |
---|---|
Suction force | 270 N |
Lateral force | 192 N |
Lateral force (oily surface) | 269 N |
Volume | 51 cm³ |
Curve radius (min) (convex) | 32.50 mm |
Size | 80 |
Connection | Rectangular adapter |
Number of folds | 0 |
Suction cup material | Elastodur ED |
Material hardness [Shore A] | 85 Shore A |
Weight | 48.30 g |
Product family | SAX |
Ordering information: SAX 80 ED-85 RA
Suction cup SAX, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.