SAX 100 ED-85 G3/8-AG

Part no.: 10.01.19.00200

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size100
Suction cup materialElastodur ED
Material hardness [Shore A]85 Shore A
ConnectionG3/8"-M
Number of folds0
SAX 100 ED-85 G3/8-AG
Attribute Value
dn 6.10 mm
Dmax(S) 111.10 mm
Ds 100.10 mm
G1 G3/8"-M
H 39.70 mm
LG1 12 mm
SW1 22 mm
Z (Stroke) 17.30 mm
Attribute Value
Suction force (-600mbar) 412 N
Lateral force 284 N
Lateral force (oily surface) 414 N
Volume 96 cm³
Curve radius (min) (convex) 40 mm
Size 100
Connection G3/8"-M
Number of folds 0
Suction cup material Elastodur ED
Material hardness [Shore A] 85 Shore A
Weight 56.50 g
Product family SAX
The matching documentation for this product is available in this section.

Documents

Language

The documentation is also fully available in English.

Documents

Language

Ordering information: SAX 100 ED-85 G3/8-AG

Suction cup SAX, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.