Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Filter with mounting kit
External diameter D | 80 mm |
Length L | 32 mm |
Thread G1 | G1-1/4"-M |
Construction use | Solenoid valve |
Size | 25+50 |
Attribute | Value |
---|---|
D | 80 mm |
G1 | G1-1/4"-M |
LG1 | 19.50 mm |
L | 32 mm |
L1 | 50 mm |
SW1 | 46 mm |
Ordering information: FAS 80x32 G1-1/4-AG EMVP-25+50