Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Control and parameterization of intelligent IO-Link grippers via 24 V digital I/O
Inputs/outputs | digital input/output |
Voltage DC | 24V - DC |
Construction | Quick-change system MATCH |
Attribute | Value |
---|---|
B | 77 mm |
H | 124 mm |
L | 38 mm |
Attribute | Value |
---|---|
Voltage DC | 24V - DC |
Operating temperature | 5 ... 50 °C |
Weight | 190 g |
Ordering information: SCM DIO 24V-DC MATCH
The SCM Smart Communication Module is supplied ready for connection.
Use in combination with RMQC IO-Link. Suitable vacuum generator and RMQC must be ordered separately.