SET SGM-HPm EINR
Part no.: 10.01.17.00647
Assembly set
Industries: Automotive | Metal
| Utilization design | Magnetic gripper SGM-HPm |
| Mounting | Engage |
Design Data
Design Data
| Attribute | Value |
|---|---|
| d | 5,1 mm |
| H | 13,4 mm |
| L | 39 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Operating temperature | °C |
Documentation
Documentation
