Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Vacuum block for SCM/Morbidelli console - Type 6
Dimensions (LxB) | 145x145 |
Height H | 50 mm |
Add. function | Touch valve + diaphragm |
Application | For machine tables Flexmatic, Start and Pilot further accessories are required |
Attribute | Value |
---|---|
B | 145 mm |
H | 50 mm |
H1 | 87.50 mm |
L | 145 mm |
L2 | 104 mm |
Attribute | Value |
---|---|
Application | For machine tables Flexmatic, Start and Pilot further accessories are required |
Ordering information: VCBL-S6 145x145x50 TV+ME
Vacuum blocks with a suction area of 145 x 145 mm are delivered assembled.
Narrow vacuum blocks with suction area 125 x 75 mm, 120 x 50 mm and 130 x 30 mm consist of several parts:
Available spare parts: suction plate VCSP-O, foam sealing frame VCDR, touch valve TV, suction cup VCBL-S6-CUP, mounting AP-S6
Available accessories: suction plate foam rubber, switching cams for position detection, magnet for position detection