Column-Mounted Jib Cranes with Chain Hoist CSKS

  • Anchor-ready aluminum jib crane incl. high quality chain hoist in different lift capacities and jib lengths
  • Ergonomic and health-friendly transport of loads of all kinds at the workplace
  • Optimally matched and durable chain hoist with end-of-stroke cut-off as standard
  • Flexible integration through column or wall mounting
  • For lift capacites up to 500 kg
No hidden costs - everything from a single source!

Schmalz supplies the column-mounted jib cranes available online as a functional complete package.

More benefits:

  •  Fast and durable chain hoist (Speed 8/2 m/min)
  • 5 % online shop discount (with billing and delivery addresses in Germany)
  • 24 months warranty
  • Optional: Swivel angle limiter or installation of the system (use the comment field in the order process)
Product Highlights
  • Outstanding low-friction operation thanks to low moving mass
  • Aluminum jib requires minimal force to ensure ergonomic and fatigue-free working
  • High operating speed and positioning accuracy due to adjustable travel and variable end stops
  • Large working range due to generous swivel angle of up to 270°
  • Durability through high-quality, wear resistant components
Column-Mounted Jib Cranes with Chain Hoist CSKS
  • Aluminum jib (1) with length from 3,000 to 5,000 mm
  • Durable chain hoist (2) with ergonomic controller
  • Aluminum pivot bearing (3) with a slewing angle for column-mounted jib crane of 270°
  • Crane column (4) made of painted steel (lower edge of jib 2,600 mm)
  • Integrated main switch (5) to protect electrical equipment from overvoltage
  • Anchor-ready base plate (6) for space saving mounting
  • Fitted with anchors for floor mounting
  • Lift capacity up to 500 kg
  • Overall height: 3,130 - 3,635 mm
  • Jib length: 3,000 - 5,000 mm

Filter by