Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete jib crane for incl. chain hoist and plug fixation
Supplied as a complete functional package.
Attribute | Value |
---|---|
L | 4000 mm |
L1 | 210 mm |
L2 | 940 mm |
L3 | 210 mm |
L4 | 515 mm |
L5 | 180 mm |
L6 | 400 mm |
H | 3130 mm |
H1 | 505 mm |
H3 | 31 mm |
d | 15 mm |
d1 | 20 mm |
Attribute | Value |
---|---|
Maximum load | 125 kg |
Weight | 176 kg |
Stroke speed (maximum) | 8 m/min |
Stroke speed (min.) | 2 m/min |
Number of chain strands | 1 |
Primary voltage | 400V - AC3 |
Frequency | 50 Hz |
Protection type IP | IP 65 |
Ordering information: CSKS-SCH-125-4000-SRA105-2614-EL