Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Complete jib crane for incl. chain hoist and plug fixation
Supplied as a complete functional package.
Attribute | Value |
---|---|
L | 3000 mm |
L1 | 280 mm |
L2 | 500 mm |
L3 | 200 mm |
L4 | 520 mm |
L5 | 300 mm |
L6 | 860 mm |
H | 3635 mm |
H1 | 1005 mm |
H3 | 31 mm |
d | 15 mm |
d1 | 20 mm |
Attribute | Value |
---|---|
Maximum load | 500 kg |
Weight | 422 kg |
Stroke speed (maximum) | 8 m/min |
Stroke speed (min.) | 2 m/min |
Number of chain strands | 1 |
Primary voltage | 400V - AC3 |
Frequency | 50 Hz |
Protection type IP | IP 65 |
Ordering information: CSKS-SCH-500-3000-SRA180-2621-EL