Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Shown using the VacuMaster Comfort as an example
(1) Suction plates, diameter 125 mm up to 360 mm
(2) Operator handle (L1) 345 mm up to 1,060 mm
(3) Cross beams (B) 400 mm up to 1,500 mm
(4) Main beam (L) 800 mm up to 6,400 mm
(5) Basic module with vacuum generator, vacuum pump with 4, 8, 16, 25m3/h suction capacity, vacuum ejector with 53,5m3/h suction capacity
(6) Eye for chain hoist, diameter 52 mm
Type* Max. lift capacity [kg] |
Workpiece format [mm] |
Dimensions L x B (width) [mm] |
Overall height H [mm] |
Operator handle L1 [mm] |
Suction plates** |
Weight [kg] |
|||||
---|---|---|---|---|---|---|---|---|---|---|---|
Basic | Comfort | No. | Ø [mm] | Basic | Comfort | ||||||
Basic / Comfort 125 | 1,000 x 1,000 | 800 x 750 | 490 | 445 | 655 | 1 | 250 | 38 | 42 | ||
2,000 x 1,000 | 1,600 x 750 | 410 | 445 | 645 | 2 | 210 | 42 | 50 | |||
2,500 x 1,250 | 1,600 x 750 | 490 | 525 | 745 | 4 | 125 | 52 | 64 | |||
3,000 x 1,500 | 2,400 x 1,150 | 555 | 590 | 945 | 6 | 125 | 62 | 68 | |||
4,000 x 2,000 | 3,200 x 1,500 | 555 | 590 | 1,045 | 8 | 125 | 80 | 88 | |||
Basic / Comfort 250 | 1,000 x 1,000 | 800 x 750 | 490 | 445 | 655 | 1 | 360 | 40 | 45 | ||
2,000 x 1,000 | 1,600 x 750 | 410 | 445 | 645 | 2 | 250 | 44 | 52 | |||
2,500 x 1,250 | 1.600 x 750 | 490 | 525 | 745 | 4 | 210 | 54 | 62 | |||
3,000 x 1,500 | 2,400 x 1,150 | 555 | 590 | 945 | 6 | 160 | 59 | 67 | |||
4,000 x 2,000 | 3,200 x 1,500 | 555 | 590 | 1,045 | 8 | 125 | 80 | 88 | |||
Basic / Comfort 500 | 2,500 x 1,250 | 1,600 x 750 | 570 | 605 | 760 | 4 | 250 | 71 | 84 | ||
3,000 x 1,500 | 2,400 x 1,150 | 635 | 670 | 960 | 6 | 210 | 88 | 91 | |||
4,000 x 2,000 | 3,200 x 1,500 | 635 | 670 | 1,060 | 8 | 210 | 106 | 130 | |||
Basic / Comfort 750 | 3,000 x 1,500 | 2,400 x 1,150 | 635 | 670 | 960 | 6 | 250 | 91 | 105 | ||
4,000 x 2,000 | 3,200 x 1,500 | 635 | 670 | 1,060 | 8 | 210 | 115 | 122 |
*The shown VacuMaster are example configurations: The VacuMaster Basic/Comfort can be adapted flexibly to individual workpiece formats.
**The indicated number of suction plates is possible for handling of rigid goods. For unstable and thin workpieces the numbers of suction plates will be increased.