FST-LOCK-HD G1/4-AG 50 NC VG SFP
Part no.: 10.01.02.01730
Lockable spring plunger with clamping and height compensation, Heavy-Duty
| Suction cup connection | G1/4"-M |
| Spring stroke Z | 50 (mm) |
| Shape functioning | Closed without pressure |
| Shape mounting elements | with anti-rotation guard |
| Shape | Sensor end position / fixation |
| Product family | FST-LOCK-HD |
| Mounting connection | M30x1.5-M |
| Compressed air connection | G1/8"-F |
| Tightening torque (max) | 50 (Nm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 50 mm |
| D2 | 40 mm |
| G1 | G1/8"-F |
| G2 | G1/4"-M |
| G3 | M30x1.5-M |
| G4 | G1/8"-F |
| H | 202,3 mm |
| H2 | 59,3 mm |
| LG1 | 12 mm |
| LG2 | 8,5 mm |
| LG3 | 45 mm |
| SW1 | 36 mm |
| SW3 | 22 mm |
| Z (Stroke) | 50 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Spring rate | 0,45 N/mm |
| Spring pretension | 1,4 N |
| Spring force center | 12,73 N |
| Vertical load | 1.500 N |
| Horizontal load | 300 N |
| Weight | 995 g |
| Operating temperature | 0 ... 50 °C |
| Pressure range (operating pressure) [bar] | 4.0 ... 7.0 bar |
| Braking force | 350 N |
| Shape functioning | Closed without pressure |
| Tightening torque (max) | 50 Nm |
| Product family | FST-LOCK-HD |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation








