SXT-CL-EXT-D25-250-F25

Part no.: 10.07.13.00094

Swivel arm with extension to connect Vacuum-Components with Round Toolings

External diameter D25 mm
Internal diameter d25 mm
Hole spacing X1251 mm
MaterialAluminum
Connection 1D25
SXT-CL-EXT-D25-250-F25
Attribute Value
B 25 mm
D 25 mm
d 25 mm
H1 81 mm
H2 19.50 mm
H3 19.50 mm
L 293.50 mm
L1 294 mm
L2 200 mm
X1 251 mm
Attribute Value
Material Aluminum
Shape Female
Weight 485 g
Product family SXT

Ordering information: SXT-CL-EXT-D25-250-F25

Clamps with extension SXT-CL-EXT are delivered as a ready-to-connect product.