• Extensions with gearing for connection of holders on round tube toolings for a flexible, modular and lightweight system
  • Wide range of uses for numerous applications with a minimum number of different components with gearing
  • Suitable for all common tooling and quick-change systems for press shops and car body construction
  • Toolings for robots for destacking, loading and unloading presses and for loading load carriers at the end of the line
Product Highlights
  • Durable, light-strength extensions with gearing (form-fitting) optimized for highly dynamic processes with maximum output
  • Lean portfolio enables simple assembly of a wide variety of modules
  • Compatible with common tooling systems and flexible to use thanks to angle adjustment with 10° pitch
  • Few, compact components are easy to design and quick to set up
Extensions (Geared) SXT-EXT
  • Extension with one-sided (pipe end 25 mm) (1) and two-sided gearing (2)
  • Gearing with 10° pitch
  • Male and female design in gray or black
  • Gearing with 10° pitch
  • Single-sided and double-sided toothing
  • Extension from 50 to 500 mm
  • Extension of 50 to 500 mm
The matching documentation for this product is available in this section.

Documents

Language

Filter by