SB 610 175 4.8 IE3-TYP2 ER

Part no.: 10.04.01.00153

Vacuum Blower for high suction rate

Efficient
Suction rate (60 Hz)610 m³/h
Vacuum (60 Hz)175 mbar
Rated power 60 Hz4.8 kW
ConstructionIE3:US/CAN
Voltage at 60HzYY230/Y460V ±10%
PermissionUL/CSA
withElectro-pneumatic reversing
Weight83 kg
SB 610 175 4.8 IE3-TYP2 ER
Attribute Value
B 496 mm
B1 507 mm
d 13 mm
G1 G2-1/2"-M
H 573 mm
H2 134 mm
L 860 mm
X1 435 mm
Y1 446 mm
Attribute Value
Max. vacuum 175 mbar
Protection type IP IP 55
Weight 83 kg
Voltage at 60Hz YY230/Y460V ±10%
Permission UL/CSA
Product family SB-ER


The documentation is also fully available in English.

Documents

Language

Ordering information: SB 610 175 4.8 IE3-TYP2 ER

Vacuum blower SB with electro-pneumatic reversing is delivered as a ready to connect product.