EVE-TR-X 100 AC3 IE3-TYP3 F-VB

Part no.: 10.03.01.00424

Oil-free pump with const. suct. rate robust, requ. little maintenance long service life, cont. operation

Current typethree-phase current
Voltage at 50HzD200/Y350V ±10% (o. IE3)
Voltage at 60HzD220V/Y380-400V ±10%
Voltage at 60 Hz optD200/Y350V ±10% (o. IE3)
Suction rate (50 Hz)98 m³/h
Suction rate (60 Hz)112 m³/h
Sound level at 50 Hz75 dB(A)
Vacuum (50 Hz)-900 mbar
Vacuum (60 Hz)-900 mbar
ConstructionIE3:JPN/KOR/BRA
Rated power 50 Hz3 kW
Rated power 60 Hz3.6 kW
PermissionUL/CSA
Weight109.5 kg
PermissionUL/CSA
EVE-TR-X 100 AC3 IE3-TYP3 F-VB
Attribute Value
B 470 mm
B2 107.50 mm
d 12 mm
G2 G1-1/4"-F
G3 G1-1/2"-F
G5 M8-F
H 336 mm
H1 425.70 mm
H2 75 mm
L 851 mm
L1 857.70 mm
L2 140 mm
X1 398 mm
Y1 245 mm
Y2 122.50 mm
Attribute Value
Suction rate (50 Hz) 98 m³/h
Suction rate (60 Hz) 112 m³/h
Voltage at 50Hz D200/Y350V ±10% (o. IE3)
Voltage at 60Hz D220V/Y380-400V ±10%
Rated power 50 Hz 3 kW
Rated power 60 Hz 3.60 kW
Sound level at 50 Hz 75 dB(A)
Weight 109.50 kg
Protection type IP IP 55
Current type AC3
Product family EVE-TR-X


Noise level according to DIN EN ISO 3744 (uncertainty factor KpA = 3 dB(A)), interval of 1 m, at medium load, both connection sides piped
The matching documentation for this product is available in this section.

Documents

Language

Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
Pусский
Slovenščina
Tiếng Việt
Pусский
Suomalainen
Nederlands
Slovenščina
Tiếng Việt
The documentation is also fully available in English.

Documents

Language

Ordering information: EVE-TR-X 100 AC3 IE3-TYP3 F-VB

Vacuum pump EVE-TR-X is delivered as a ready to connect product.

 

Available spare parts: filter insert, set of parts subject to wear

Available accessories: vacuum regulation valve