PFYN 8 HT1-60 M5-IG

Part no.: 10.01.01.11146

Flat suction cup (round) for smooth or slightly rough surfaces

Size8
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 Shore A
Material propertynon-marking
Nipple materialAluminum
Vacuum connectionM5-F
PFYN 8 HT1-60 M5-IG
Attribute Value
dn 2 mm
Dmax(S) 9 mm
Ds 8 mm
G1 M5-F
H 17 mm
LG1 5.50 mm
SW1 8 mm
Z (Stroke) 1.30 mm


Note: Acceptable dimensional tolerances for elastomer parts concerning to DIN ISO 3302-1 M3
Attribute Value
Suction force (-600mbar) 2.30 N
Volume 0.03 cm³
Curve radius (min) (convex) 10 mm
Hose diameter (rec.) d 2 mm
Size 8
Suction cup material High temperature material HT1
Material hardness [Shore A] 60 Shore A
Weight 1.50 g
Product family PFYN
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and flat workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: PFYN 8 HT1-60 M5-IG

Suction cup PFYN (elastomer part + connection nipple) is delivered unassembled (diameters of 120 mm and more are assembled).
The delivery consists of:

  • Suction cup of type PFG – elastomer part, available in various diameters and materials
  • Connection nipple of type SA-NIP – available with various threads

Available spare parts: suction cup PFG, connection nipple SA-NIP