SUF 35 SI-55 G1/8-IG

Part no.: 10.01.01.14102

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size35
Suction cup materialSilicone SI
Material hardness [Shore A]55 Shore A
Material characteristicsFDA-compatible
Vacuum connectionG1/8"-F
SUF 35 SI-55 G1/8-IG
Attribute Value
Dmax(S) 39.20 mm
Ds 35 mm
dn 6.10 mm
G1 G1/8"-F
H 28.90 mm
LG1 8 mm
SW1 17 mm
Z (Stroke) 3.50 mm
Attribute Value
Suction force 46 N
Pull-off force 46 N
Volume 2.40 cm³
Curve radius (min) (convex) 40 mm
Hose diameter (rec.) d 4 mm
Size 35
Suction cup material Silicone SI
Material hardness [Shore A] 55 Shore A
Weight 15.90 g
Product family SUF
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and even workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 35 SI-55 G1/8-IG

Suction cup SUF (elastomer part + connector) is delivered assembled.

Available spare parts: suction cup SUF, connector SC