Schmalz Companies
Select your Schmalz subsidiary in one of the following countries:
Country
Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces
Size | 50 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Vacuum connection | G1/8"-M |
Attribute | Value |
---|---|
Dmax(S) | 54.30 mm |
Ds | 50 mm |
dn | 4.10 mm |
G1 | G1/8"-M |
H | 24.20 mm |
LG1 | 7.50 mm |
SW1 | 17 mm |
Z (Stroke) | 5 mm |
Attribute | Value |
---|---|
Suction force | 95 N |
Pull-off force | 95 N |
Volume | 7.10 cm³ |
Curve radius (min) (convex) | 75 mm |
Hose diameter (rec.) d | 4 mm |
Size | 50 |
Suction cup material | High temperature material HT1 |
Material hardness [Shore A] | 60 Shore A |
Weight | 23.10 g |
Product family | SUF |
Number of folds | 0 |
Ordering information: SUF 50 HT1-60 G1/8-AG
Suction cup SUF (elastomer part + connector) is delivered assembled.
Available spare parts: suction cup SUF, connector SC