SUF 12 SI-CO-55 M5-AG

Part no.: 10.01.01.14172

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size12
Suction cup materialSilicone SI conductive
Material hardness [Shore A]55 Shore A
Vacuum connectionM5-M
SUF 12 SI-CO-55 M5-AG
Attribute Value
Dmax(S) 13.20 mm
Ds 12 mm
dn 1.80 mm
G1 M5-M
H 13.60 mm
LG1 4.70 mm
SW1 8 mm
Z (Stroke) 1.20 mm
Attribute Value
Suction force 5 N
Pull-off force 5 N
Volume 0.12 cm³
Curve radius (min) (convex) 12.50 mm
Hose diameter (rec.) d 2 mm
Size 12
Suction cup material Silicone SI conductive
Material hardness [Shore A] 55 Shore A
Weight 1.70 g
Product family SUF
Number of folds 0


Note: Suction force: The specified suction forces are theoretical values at a vacuum of -0.6 bar and with a dry, smooth and even workpiece surface - they do not include a safety factor Hose diameter: The recommended hose diameter refers to a hose length of approx. 2 m

Ordering information: SUF 12 SI-CO-55 M5-AG

Suction cup SUF (elastomer part + connector) is delivered assembled.

Available spare parts: suction cup SUF, connector SC